Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

DA 200 fixed poles

DA 200-45 single sided poles

DAS4527009010 versipole F 2,70-3m,  pure white
DAS4527009010
Art No.  Description Pack qty. 
DAS4527009010versipole F 2,70-3m, pure white1 prt.
prt.
DAS452700ELNversipole F 2,70-3m, nat.-anod.1 prt.
prt.
DAS4530009010versipole F 3-3,30m, pure white1 prt.
prt.
DAS453000ELNversipole F 3-3,30m, nat.-anod.1 prt.
prt.
DAS4533009010versipole F 3,30-3,60m, pure white1 prt.
prt.
DAS453300ELNversipole F 3,30-3,60m, nat.-anod.1 prt.
prt.

DA 200-45 double sided poles

DAS24527009010 DA200 double,  press.fitting2,70-3m,  pw
DAS24527009010
Art No.  Description Pack qty. 
DAS24527009010DA200 double, press.fitting2,70-3m, pw1 prt.
prt.
DAS2452700ELNDA200 double, press.fitting2,70-3m, anod.1 prt.
prt.
DAS24530009010DA200 double, press.fitting3-3,3m, pw1 prt.
prt.
DAS2453000ELNDA200 double, press.fitting3-3,3m, anod.1 prt.
prt.
DAS24533009010DA200 double, press.fitting3,3-3,6m, pw1 prt.
prt.
DAS2453300ELNDA200 double, press.fitting3,3-3,6m, anod.1 prt.
prt.

Ceiling rose

DAC459011 rosette,  graphite black
DAC459011
Art No.  Description Pack qty. 
DAC459011rosette, graphite black1 prt.
prt.
DAC459010rosette, pure white1 prt.
prt.
DAC2459011rosette, graphite black1 prt.
prt.
DAC2459010rosette, pure white1 prt.
prt.
DAC809011rosette, graphite black1 prt.
prt.
DAC809010rosette, pure white1 prt.
prt.
DAC2809011rosette, graphite black1 prt.
prt.
DAC2809010rosette, pure white1 prt.
prt.

Finishing sleeve

L1840 cover for DA200 pressure fitting
L1840
Art No.  Description Pack qty. 
L1840cover for DA200 pressure fitting1 SET
SET

DA 200-45 single sided

DAP457009010 PacPost 650 mm,  pw
DAP457009010
Art No.  Description Pack qty. 
DAP457009010PacPost 650 mm, pw1 prt.
prt.
DAP45700ELNPacPost 650 mm, anod.1 prt.
prt.

DA 200-45 double sided

DAP2457009010 PacPost double 650 mm,  pw
DAP2457009010
Art No.  Description Pack qty. 
DAP2457009010PacPost double 650 mm, pw1 prt.
prt.
DAP245700ELNPacPost double 650 mm, anod.1 prt.
prt.

Partition for DA 200-45

M2024 Divider H: 40 mm
M2024
Art No.  Description Pack qty. 
M2024Divider H: 40 mm50 METER
METER

Adaptor for 45 mm accessories

L4770 Frame for vertical mounting 45x45
L4770
Art No.  Description Pack qty. 
L4770Frame for vertical mounting 45x451 prt.
prt.

DA 200-80 double sided

DAP280650ELN PacPost 80 d, 650 mm,  Alu naturel anodized
DAP280650ELN
Art No.  Description Pack qty. 
DAP280650ELNPacPost 80 d, 650 mm, Alu naturel anodized1 prt.
prt.

Partition for DA 200-80

M2026 partition LF H60
M2026
Art No.  Description Pack qty. 
M2026partition LF H6050 METER
METER
All data is subject to errors and technical modifications.