Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

NRF4204K00

NRF4204K00 module 4outl,  2RJ45cat6UTP +3m cabWAGO

NRF4204K00

module 4outl, 2RJ45cat6UTP +3m cabWAGO

Art No.:NRF4204K00
prt.
EAN No.:

4012740210881

Pack qty.:1 prt.
Technical Characteristics
Connection system:Wago Winsta
Overvoltage protection:no
Nominal voltage:250 V
Type of supply voltage:AC
Colour:aluminium
Material:Aluminium
Material group:aluminium
Height of installed product:55 mm
Length:265 mm
Width of installed product:55 mm
Mounting type:surface
Length of the connecting cable:3 m
Number of household socket outlets:4
Extension possible:no
Folding:no
European directive RoHs:voluntary compliance
Protection index IP:IP20
Halogen free:yes
Shape:Square
  • NRF4204K00
    NRF4204K00 module 4outl,  2RJ45cat6UTP +3m cabWAGO
    NRF4204K00
  • NRF4204K00 module 4outl,  2RJ45cat6UTP +3m cabWAGO
All data is subject to errors and technical modifications.