Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

NRF0204B00

NRF0204B00 module 4 outlets,  2x22,5 empty

NRF0204B00

module 4 outlets, 2x22,5 empty

Art No.:NRF0204B00
prt.
EAN No.:

4012740210850

Pack qty.:1 prt.
Technical Characteristics
Overvoltage protection:no
Nominal voltage:250 V
Type of supply voltage:AC
Power:max. 3680 W
Colour:aluminium
Material:Aluminium
Material group:aluminium
Height of installed product:55 mm
Length:265 mm
Width of installed product:55 mm
Mounting type:surface
Number of appliances to build in:2
Number of household socket outlets:4
Extension possible:yes
Folding:no
European directive RoHs:voluntary compliance
Protection index IP:IP20
Halogen free:yes
Shape:Square
  • NRF0204B00
    NRF0204B00 module 4 outlets,  2x22,5 empty
    NRF0204B00
  • NRF0204B00 module 4 outlets,  2x22,5 empty
All data is subject to errors and technical modifications.