Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

NRF0023D00

NRF0023D00 module 3 outl.,2 outl. lckd,  connect.Wago

NRF0023D00

module 3 outl.,2 outl. lckd, connect.Wago

Art No.:NRF0023D00
prt.
EAN No.:

4012740210829

Pack qty.:1 prt.
Technical Characteristics
Connection system:Wago Winsta
Overvoltage protection:no
Nominal voltage:250 V
Type of supply voltage:AC
Power:max. 3680 W
Colour:aluminium
Material:Aluminium
Material group:aluminium
Height of installed product:55 mm
Length:330 mm
Width of installed product:55 mm
Mounting type:surface
Number of household socket outlets:3
Extension possible:no
Folding:no
European directive RoHs:voluntary compliance
Protection index IP:IP20
Halogen free:yes
Shape:Square
  • NRF0023D00
    NRF0023D00 module 3 outl.,2 outl. lckd,  connect.Wago
    NRF0023D00
  • NRF0023D00 module 3 outl.,2 outl. lckd,  connect.Wago
All data is subject to errors and technical modifications.