Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

NRF0006D00

No picture available

module 6 outlets, connector Wago

Art No.:NRF0006D00
prt.
EAN No.:

4012740210812

Pack qty.:1 prt.
Technical Characteristics
Connection system:Wago Winsta
Overvoltage protection:no
Nominal voltage:250 V
Type of supply voltage:AC
Colour:aluminium
Material:Aluminium
Material group:aluminium
Height of installed product:55 mm
Length:330 mm
Width of installed product:55 mm
Mounting type:surface
Number of household socket outlets:6
Extension possible:no
Folding:no
European directive RoHs:voluntary compliance
Protection index IP:IP20
Halogen free:yes
Shape:Square
  • NRF0006D00
    No picture available
All data is subject to errors and technical modifications.