Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

G4753

G4753 connection line Wago 3x2,5² L=0,75m

G4753

connection line Wago 3x2,5² L=0,75m

Art No.:G4753
prt.
EAN No.:

4012740849654

Pack qty.:5 prt.
Technical Characteristics
Connection system:Wago Winsta
Number of wires:3
Nominal voltage:230 V
Total length:0,75 m
Fire load:2638 kJ
Continuity resistor:1330 µΩ
Colour coding / contact insert:black
Colour housing:black  
Colour:black
Colour outer sheath:Black
Material:Mixed materials
Material group:mixed material
Type of surface treatment:coated
Length:750 mm
Type of finished cable:Connecting cable
Wire cross-section:2,5 mm²
Conductor cross-section:2,5 mm²
Cable diameter:13 mm
Cable permanent temperature-resistant to:70 °C
Type side 1:Bus
Mechanical coding:yes
Type side 2:Plug
European directive RoHs:voluntary compliance
Protection index IP:IP20
Halogen free:no
Insulating piece permanent temperature-resistant:105 °C
  • G4753
    G4753 connection line Wago 3x2,5² L=0,75m
    G4753
  • G4753 connection line Wago 3x2,5² L=0,75m
All data is subject to errors and technical modifications.