Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

G4721

G4721 Connection 1000mm,  Schuko-angle-plug/soc

G4721

Connection 1000mm, Schuko-angle-plug/soc

Art No.:G4721
prt.
EAN No.:

4012740880688

Pack qty.:1 prt.
Technical Characteristics
Connection system:Wago Winsta
Number of wires:3
Nominal voltage:230 V
Total length:1 m
Fire load:3431 kJ
Continuity resistor:1000 µΩ
Colour coding / contact insert:black
Colour housing:black  
Colour:black
Colour outer sheath:Black
Material group:other
Type of surface treatment:coated
Length:1000 mm
Type of finished cable:Device connection cable
Wire cross-section:1,5 mm²
Conductor cross-section:1,5 mm²
Cable diameter:11 mm
Cable permanent temperature-resistant to:70 °C
Type side 1:Bus
Mechanical coding:yes
Type side 2:Mains plug
European directive RoHs:voluntary compliance
Protection index IP:IP20
Halogen free:no
Insulating piece permanent temperature-resistant:105 °C
  • G4721
    G4721 Connection 1000mm,  Schuko-angle-plug/soc
    G4721
  • G4721 Connection 1000mm,  Schuko-angle-plug/soc
All data is subject to errors and technical modifications.