Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

DED102

DED102 Design desk module,  outlets,  cat6, unshiel.

DED102

Design desk module, outlets, cat6, unshiel.

Art No.:DED102
prt.
EAN No.:

4012740831925

Pack qty.:1 prt.
Technical Characteristics
Connection system:Other
Colour:Black aluminium
Material:Aluminium / PVC
Material group:aluminium, plastic
Diameter:120 mm
Length:350 mm
Mounting type:surface
Fitted with:6 power outlets with earthpin, 1 data RJ45 Cat6 UTP, 1 switch
European directive RoHs:voluntary compliance
Protection index IP:IP20
Halogen free:no
  • DED102
    DED102 Design desk module,  outlets,  cat6, unshiel.
    DED102
  • DED102 Design desk module,  outlets,  cat6, unshiel.
All data is subject to errors and technical modifications.