Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

DED002

DED002 Design desk module,  outlets,  cat6, unshiel.

DED002

Design desk module, outlets, cat6, unshiel.

Art No.:DED002
prt.
EAN No.:

4012740831895

Pack qty.:1 prt.
Technical Characteristics
Connection system:Other
Colour:Black aluminium
Material:Aluminium / PVC
Material group:aluminium, plastic
Diameter:120 mm
Length:350 mm
Mounting type:surface
Fitted with:6 power outlets schuko, 1 data RJ45 Cat6 UTP, 1 switch
European directive RoHs:voluntary compliance
Protection index IP:IP20
Halogen free:no
  • DED002
    DED002 Design desk module,  outlets,  cat6, unshiel.
    DED002
  • DED002 Design desk module,  outlets,  cat6, unshiel.
All data is subject to errors and technical modifications.