Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

G7343LAN

G7343LAN built-in outlet unit,  table m. 3s-o,  lan

G7343LAN

built-in outlet unit, table m. 3s-o, lan

Art No.:G7343LAN
prt.
EAN No.:

4012740909471

Pack qty.:1 prt.
Technical Characteristics
Connection system:Wago Winsta
Colour:silver
Material:Aluminium / PVC
Material group:aluminium, plastic
Diameter:100 mm
Length:300 mm
Drilled hole diameter:102 mm
Mounting type:flush
Fitted with:3 socket outlets anthracite
European directive RoHs:voluntary compliance
Protection index IP:IP20
Halogen free:no
  • G7343LAN
    G7343LAN built-in outlet unit,  table m. 3s-o,  lan
    G7343LAN
  • G7343LAN built-in outlet unit,  table m. 3s-o,  lan
All data is subject to errors and technical modifications.