Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

G7314ELN

No picture available

netway term. F, anod, 7s.-outlets black

Art No.:G7314ELN
prt.
EAN No.:

4012740195737

Pack qty.:1 prt.
Technical Characteristics
Connection system:Wago Winsta
Colour:aluminium
Material:Mixed materials
Material group:mixed material
Diameter:75 mm
Length:450 mm
Fitted with:7 socket outlets anthracite
  • G7314ELN
    No picture available
All data is subject to errors and technical modifications.