Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

G7312ELN

No picture available

netway terminal F, anod, switch, 4s-outl. b

Art No.:G7312ELN
prt.
EAN No.:

4012740195713

Pack qty.:1 prt.
Technical Characteristics
Connection system:Wago Winsta
Colour:aluminium
Material:Mixed materials
Material group:mixed material
Diameter:75 mm
Length:350 mm
Fitted with:1 switch, 4 socket outlet anthracite
  • G7312ELN
    No picture available
All data is subject to errors and technical modifications.