Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

G7310ELN

No picture available

netway terminal F, anod, 4 s.-outlets b

Art No.:G7310ELN
prt.
EAN No.:

4012740195690

Pack qty.:1 prt.
Technical Characteristics
Connection system:Wago Winsta
Colour:aluminium
Material:Mixed materials
Material group:mixed material
Diameter:75 mm
Length:300 mm
Fitted with:4 socket outlets anthracite
  • G7310ELN
    No picture available
All data is subject to errors and technical modifications.