Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

Multi outlet modules for the desk

Multi outlet modules

No picture available
Art No.  Description Pack qty. 
G7310ELNnetway terminal F, anod, 4 s.-outlets b1 prt.
prt.
G7311ELNnetway term. F, anod, 3s-outl. black, 2red1 prt.
prt.
G7312ELNnetway terminal F, anod, switch, 4s-outl. b1 prt.
prt.
G7313ELNnetway t. F, anod, sw., overv.pr, 3s-o, black1 prt.
prt.
G7314ELNnetway term. F, anod, 7s.-outlets black1 prt.
prt.
G7315ELNnetway terminal F, anod, 7 s.-outlets red1 prt.
prt.
G7316ELNnetway term. F, anod, 4s.-outl. black, 3red1 prt.
prt.

Accessories

G70407021 netway station,  stage holder,  anthracit
G70407021
Art No.  Description Pack qty. 
G70407021netway station, stage holder, anthracit1 prt.
prt.
G7025ELNfixing rail terminal, Alu nat. anodized20 METER
METER
G70279010cover f. terminal fixing rail, pure white20 METER
METER

Cables and connectors

G7150 connecting kit netway tower
G7150
Art No.  Description Pack qty. 
G7150connecting kit netway tower1 prt.
prt.
G4721Connection 1000mm, Schuko-angle-plug/soc1 prt.
prt.
G4731Connection 2000mm, Schuko-angle-plug20 prt.
prt.
G4741Connection 3000mm, Schuko-angle-plug1 prt.
prt.
G4751Connection 4000mm, Schuko-angle-plug1 prt.
prt.
G4761Connection 5000mm, Schuko-angle-plug1 prt.
prt.
G4733Supply cable, 3 poles, 300 mm10 prt.
prt.
G4743connection line Wago 3x2,5² L=0,45mm10 prt.
prt.
G4753connection line Wago 3x2,5² L=0,75m5 prt.
prt.
G4796Connecting line Wago 3x2,5 ² L=1,5m20 prt.
prt.
G4797Connecting line Wago 3x2,5 ² L=2,5m10 prt.
prt.
G4798connection line Wago 3x2,5² L=4,5m10 prt.
prt.
G4773H-distributor 1xplug 2xbuchs 3 pole Wago10 prt.
prt.
G4703Input connector, 3 poles25 prt.
prt.
G4713Output connector, 3 poles25 prt.
prt.

Pull out multi outlet modules

G7343LAN built-in outlet unit,  table m. 3s-o,  lan
G7343LAN
Art No.  Description Pack qty. 
G7343LANbuilt-in outlet unit, table m. 3s-o, lan1 prt.
prt.
G7345LANbuilt-in outlet unit, table m. 3s-o, lan1 prt.
prt.
G7059Keyhole saw, d = 102 mm1 prt.
prt.
All data is subject to errors and technical modifications.