Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

G4703

G4703 Input connector,  3 poles

G4703
G4703 Input connector,  3 poles
Product Drawing Power current outlets Mixed materials

Input connector, 3 poles

Art No.:G4703
prt.
EAN No.:

4012740849562

Pack qty.:25 prt.
Technical Characteristics
Number of poles:2 P
Type of pole:L PE N
Module:Buchse (Jack)
Nominal voltage:230 V
Rated surge voltage:4 kV
Fire load:420 kJ
Continuity resistor:1 mΩ
Interlockable:no
Colour:black
Material:Mixed materials
Material group:mixed material
Material housing:Plastic
Type of surface treatment:untreated
Length:76 mm
Width:34,6 mm
Connection cross section (fine-strand):0,5, 4 mm²
Connection cross section (solid-core):0,5, 4 mm²
  • with spring-loaded connection
Cable diameter:11 mm
Contact Material:Copper
Mechanical coding:yes
European directive RoHs:voluntary compliance
Degree of contamination:3
Protection index IP:IP20
Halogen free:yes
  • G4703
    G4703 Input connector,  3 poles
    G4703
  • G4703
    Product Drawing Power current outlets Mixed materials
  • G4703 Input connector,  3 poles
  • Product Drawing Power current outlets Mixed materials
All data is subject to errors and technical modifications.