Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

G35517035

G35517035 Frontplate modular intermediate

G35517035
G35517035 Frontplate modular intermediate
Product Drawing Power current outlets PVC

Frontplate modular intermediate

Art No.:G35517035
prt.
EAN No.:

4012740848480

Pack qty.:10 prt.
Technical Characteristics
Fixing mode:Clamping
kind of product (pre-cut lid for dado trunking):others
Product compatibility:BRN,BR70100
Lid width:80 mm
RAL colour:RAL 7035 - Light grey
Colour:light grey
Material:PVC
Material group:plastic
Type of surface treatment:untreated
Length:10 mm
Assembly:modular
European directive RoHs:voluntary compliance
Halogen free:no
Ambient temperature:-5 … 65 °C
  • G35517035
    G35517035 Frontplate modular intermediate
    G35517035
  • G35517035
    Product Drawing Power current outlets PVC
  • G35517035 Frontplate modular intermediate
  • Product Drawing Power current outlets PVC
All data is subject to errors and technical modifications.