Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

G35007035

G35007035 Frontplate modular socket outlet 2gang

G35007035
G35007035 Frontplate modular socket outlet 2gang
Product Drawing Power current outlets PVC

Frontplate modular socket outlet 2gang

Art No.:G35007035
prt.
EAN No.:

4012740841801

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping
Module:2 Gang
kind of product (pre-cut lid for dado trunking):Kanalsteckdose 2-fach
Product compatibility:BR70100
Lid width:80 mm
RAL colour:RAL 7035 - Light grey
Colour:light grey
Material:PVC
Material group:plastic
Type of surface treatment:Other
Length:150 mm
Diameter of opening:45 mm
Assembly:modular
Number of outlets (pre-cut lid for dado trunking):1
Halogen free:no
Ambient temperature:-5 … 65 °C
  • G35007035
    G35007035 Frontplate modular socket outlet 2gang
    G35007035
  • G35007035
    Product Drawing Power current outlets PVC
  • G35007035 Frontplate modular socket outlet 2gang
  • Product Drawing Power current outlets PVC
All data is subject to errors and technical modifications.