Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

G3234LAN

G3234LAN Frontplate 2 x RJ45, 80mm,  hfr,  paint. alu

G3234LAN
G3234LAN Frontplate 2 x RJ45, 80mm,  hfr,  paint. alu
Product Drawing Low current outlets PC-ABS

Frontplate 2 x RJ45, 80mm, hfr, paint. alu

Art No.:G3234LAN
prt.
EAN No.:

4012740209045

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Screwed
Module:1 Gang
kind of product (pre-cut lid for dado trunking):Geräte mit Zentralscheibe
Lid width:80 mm
Colour:aluminium
Material:PC-ABS
Material group:plastic
Type of surface treatment:Painted
Length:100 mm
Height of opening:52 mm
width of opening:52 mm
Assembly:modular
Number of outlets (pre-cut lid for dado trunking):1
Halogen free:yes
Ambient temperature:-30 … 90 °C
  • G3234LAN
    G3234LAN Frontplate 2 x RJ45, 80mm,  hfr,  paint. alu
    G3234LAN
  • G3234LAN
    Product Drawing Low current outlets PC-ABS
  • G3234LAN Frontplate 2 x RJ45, 80mm,  hfr,  paint. alu
  • Product Drawing Low current outlets PC-ABS
All data is subject to errors and technical modifications.