Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

G3155

G3155 Data socket 2g,  cat6 UTP,  8/8 pin

G3155

Data socket 2g, cat6 UTP, 8/8 pin

Art No.:G3155
prt.
EAN No.:

4012740212472

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping and screwable
Module:2 Gang
Product compatibility:Geräteeinbau ECOLINE
Device installation compatible format:Standard 60mm
Direction of outlet (for data sockets copper):angled
Colour:not applicable
Material:Mixed materials
Material group:mixed material
Type of surface treatment:untreated
Length:70 mm
Format:Ecoline
Fitted with:data outlet
European directive RoHs:voluntary compliance
Protection index IP:IP20
Category:Cat6, 8 points
Producer:BTR
  • G3155
    G3155 Data socket 2g,  cat6 UTP,  8/8 pin
    G3155
  • G3155 Data socket 2g,  cat6 UTP,  8/8 pin
All data is subject to errors and technical modifications.