Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

G2745

G2745 Outlet box CEE 32A front-mounted

G2745
G2745 Outlet box CEE 32A front-mounted
Product Drawing Outlet boxes Polyamid (PA)

Outlet box CEE 32A front-mounted

Art No.:G2745
prt.
EAN No.:

4012740909495

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Screwed
Module:1 Gang
Box configuration:Closed
Product compatibility:Für frontrastende Geräteeinbausysteme
Device installation compatible format:CEE
Colour:black
Material:Polyamid (PA)
Material group:plastic
Type of surface treatment:Other
Depth:70 mm
Length:140 mm
Width:64 mm
Mounting track:60/67,5 mm
Mounting method box:Front
Mounting method installation unit:Clip
Number of units:1
European directive RoHs:voluntary compliance
Halogen free:yes
  • G2745
    G2745 Outlet box CEE 32A front-mounted
    G2745
  • G2745
    Product Drawing Outlet boxes Polyamid (PA)
  • G2745 Outlet box CEE 32A front-mounted
  • Product Drawing Outlet boxes Polyamid (PA)
All data is subject to errors and technical modifications.