Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

ecoline outlets

Frames for 45 mm accessories

GT4519010 Outlet box 1 gang 45x45, pure white
GT4519010
Art No.  Description Pack qty. 
GT4519010Outlet box 1 gang 45x45, pure white1 prt.
prt.
GT4519011Outlet box 1 pang 45x45x black1 prt.
prt.
GT451ALUOutlet box 1 pang 45x45x alu1 prt.
prt.
GT4529010Outlet box 2 pang 45x45x pure white1 prt.
prt.
GT4529011Outlet box 2 pang 45x45x black1 prt.
prt.
GT452ALUDevice bearer outlet 2-fold 45x45 alumin1 prt.
prt.
GT4539010Outlet box 3 pang 45x45x pure white1 prt.
prt.
GT4539011Outlet box 3 pang 45x45x black1 prt.
prt.
GT453ALUOutlet box 3 pang 45x45x alu1 prt.
prt.
LFF79H1 gang insulation box for LFF71H/N/S10 prt.
prt.

Power current outlets

G35007035 Frontplate modular socket outlet 2gang
G35007035
Art No.  Description Pack qty. 
G399990102-gang socket outlet box, BRSN, version F10 prt.
prt.
G3999ROT2-gang socket outlet box, BRSN, version F10 prt.
prt.
G35007035Frontplate modular socket outlet 2gang1 prt.
prt.
G35009010Frontplate modular socket outlet 2-gang1 prt.
prt.
G3501LANFrontplate, halogen-free, nat.anod.1 prt.
prt.
G35517035Frontplate modular intermediate10 prt.
prt.
G35519010Frontplate modular intermediate, 10 prt.
prt.
G3561LANFrontplate modular halogen-free, 10 prt.
prt.
G4703Input connector, 3 poles25 prt.
prt.
G4713Output connector, 3 poles25 prt.
prt.
G4733Supply cable, 3 poles, 300 mm10 prt.
prt.
G4743connection line Wago 3x2,5² L=0,45mm10 prt.
prt.
G4753connection line Wago 3x2,5² L=0,75m5 prt.
prt.
G4796Connecting line Wago 3x2,5 ² L=1,5m20 prt.
prt.
G4797Connecting line Wago 3x2,5 ² L=2,5m10 prt.
prt.
G4798connection line Wago 3x2,5² L=4,5m10 prt.
prt.

Low current outlets

G2850 Outlet box 1-g. Energy f-mount domestic
G2850
Art No.  Description Pack qty. 
G2850Outlet box 1-g. Energy f-mount domestic1 prt.
prt.
G3155Data socket 2g, cat6 UTP, 8/8 pin1 prt.
prt.
G32249010Frontplate 2 x RJ45, 80mm, pure white1 prt.
prt.
G3234LANFrontplate 2 x RJ45, 80mm, hfr, paint. alu1 prt.
prt.
G35519010Frontplate modular intermediate, 10 prt.
prt.
G3561LANFrontplate modular halogen-free, 10 prt.
prt.

Outlet boxes

G2850 Outlet box 1-g. Energy f-mount domestic
G2850
Art No.  Description Pack qty. 
G2850Outlet box 1-g. Energy f-mount domestic1 prt.
prt.
G2860Outlet box 2-g. Energy f-mount domestic1 prt.
prt.
G2745Outlet box CEE 32A front-mounted1 prt.
prt.
G33759010frontplate kit DA200 outlet box CEE, pw1 prt.
prt.
G3375LANfrontplate kit DA200 outlet box CEE, pa1 prt.
prt.
All data is subject to errors and technical modifications.