Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

WS169N

WS169N Surge protection cartridge black

WS169N
WS169N Surge protection cartridge black
QUICKCONNECT

Surge protection cartridge black

Art No.:WS169N
prt.
EAN No.:

3250617111690

Pack qty.:1 prt.
Technical Characteristics
Compatible with:WS137, WS167
Voltage protection level Up L-PE / N-PE according to IEC61643-1:1,5 kV
RAL colour:RAL 9005 - Jet black
Colour:black
Depth of installed product:42 mm
Height of installed product:38 mm
Width of installed product:38 mm
Dimensions (LLxwwxhh):38x38x42mm
Test class IEC61643-1 / VDE0675-6:3/ D/ T3
Range:systo
  • WS169N
    WS169N Surge protection cartridge black
    WS169N
  • WS169N
    QUICKCONNECT
  • WS169N Surge protection cartridge black
  • QUICKCONNECT
All data is subject to errors and technical modifications.