Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

WS155N

WS155N Systo Cable outlet,  black

WS155N

Systo Cable outlet, black

Art No.:WS155N
prt.
EAN No.:

3250617111553

Pack qty.:10 prt.
Technical Characteristics
Type of pole:0 P
Fixing mode:Recessed
Can be used as a switch:no
Overvoltage protection:no
Indicator lamp:no
With or without indicator:without
With USB charging socket:no
Frequency:50/60 Hz
Nominal voltage:400 V
Number of modules for WA:2
Interlockable:no
Special power supply:No special power supply
RAL colour:RAL 9005 - Jet black
Material:Polycarbonate (PC)
Surface appearance:matt
Type of surface treatment:Painted
Depth of installed product:22,8 mm
Height of installed product:45 mm
Length:37 mm
Width of installed product:45 mm
Dimensions (LLxwwxhh):45x45x37
Fixing type:Clipped
Mounting type:various
type of connection:with screw
Phase pickup:L1
On/Off switch:no
Insulated:yes
Transparent product label holder:no
Approvals:NFC 61314
Protection index IP:21D
IK protection code against mecanical impacts:07
halogen free:yes
Glow wire test:according to CEI 695-2-1: 650°C
Range:systo
Version:Other
  • WS155N
    WS155N Systo Cable outlet,  black
    WS155N
  • WS155N Systo Cable outlet,  black
All data is subject to errors and technical modifications.