Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

WS137N

WS137N Systo 2M Surge for multi sockets Black

WS137N
WS137N Systo 2M Surge for multi sockets Black
QUICKCONNECT

Systo 2M Surge for multi sockets Black

Art No.:WS137N
prt.
EAN No.:

3250617111379

Pack qty.:1 prt.
Technical Characteristics
Compatible with:WS121x, WS122x, WS123x, WS131, WS132, WS133
Voltage protection level Up L-PE / N-PE according to IEC61643-1:1,5 kV
RAL colour:RAL 9005 - Jet black
Colour:black
Depth of installed product:42 mm
Height of installed product:45 mm
Width of installed product:45 mm
Dimensions (LLxwwxhh):45x45x42mm
Test class IEC61643-1 / VDE0675-6:3/ D/ T3
Range:systo
  • WS137N
    WS137N Systo 2M Surge for multi sockets Black
    WS137N
  • WS137N
    QUICKCONNECT
  • WS137N Systo 2M Surge for multi sockets Black
  • QUICKCONNECT
All data is subject to errors and technical modifications.