Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

WS130

WS130 Systo Cable clamp for multi sockets

WS130

Systo Cable clamp for multi sockets

Art No.:WS130
prt.
EAN No.:

3250617081306

Pack qty.:10 prt.
Technical Characteristics
Compatible with:WS121x, WS122x, WS123x, WS131, WS132, WS133, WS136, WS137, WS138, WS166, WS167, WS168, WS172x, WS173x, WS182, WS183, WS184, WS185, WS186
RAL colour:RAL 9010 - Pure white
Depth of installed product:31,5 mm
Height of installed product:40 mm
Width of installed product:60 mm
Dimensions (LLxwwxhh):60x40x31.5
Range:systo
  • WS130
    WS130 Systo Cable clamp for multi sockets
    WS130
  • WS130 Systo Cable clamp for multi sockets
All data is subject to errors and technical modifications.