Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

WS121N

WS121N Systo Socket 2P+T 16A for trunking Black

WS121N
WS121N Systo Socket 2P+T 16A for trunking Black
QUICKCONNECT

Systo Socket 2P+T 16A for trunking Black

Art No.:WS121N
prt.
EAN No.:

3250617111218

Pack qty.:20 prt.
Technical Characteristics
Type of pole:2P+T
Fixing mode:screwed to base
Can be used as a switch:no
Overvoltage protection:no
Indicator lamp:no
With or without indicator:without
With USB charging socket:no
Frequency:50/60 Hz
Nominal voltage:250 V
Number of modules for WA:2
Interlockable:no
RAL colour:RAL 9005 - Jet black
Material:Polycarbonate (PC)
Surface appearance:matt
Type of surface treatment:mat
Depth of installed product:43,5 mm
Height of installed product:45 mm
Width of installed product:67,5 mm
Dimensions (LLxwwxhh):67.5x45x43.5mm
Fixing type:Clipped
Mounting type:various
type of connection:quick connect
Phase pickup:L1
On/Off switch:no
Insulated:yes
Transparent product label holder:no
Approvals:NFC 61314
Protection index IP:IP2X
IK protection code against mecanical impacts:07
halogen free:yes
Range:systo
Version:F
  • WS121N
    WS121N Systo Socket 2P+T 16A for trunking Black
    WS121N
  • WS121N
    QUICKCONNECT
  • WS121N Systo Socket 2P+T 16A for trunking Black
  • QUICKCONNECT
All data is subject to errors and technical modifications.