Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

WS100E

WS100E Systo Socket 2P+T 16A screwless Orange

WS100E
WS100E Systo Socket 2P+T 16A screwless Orange
QUICKCONNECT

Systo Socket 2P+T 16A screwless Orange

Art No.:WS100E
prt.
EAN No.:

3250617110907

Pack qty.:10 prt.
Technical Characteristics
Type of pole:2P+T
Fixing mode:flush-mounting/surface-mounting/section make
Can be used as a switch:no
Overvoltage protection:no
Indicator lamp:no
With or without indicator:without
With USB charging socket:no
Frequency:50/60 Hz
Nominal voltage:250 V
Number of modules for WA:2
Lid shape:none
Interlockable:no
RAL colour:RAL 2004 - Pure orange
Material:Polycarbonate (PC)
Surface appearance:matt
Type of surface treatment:mat
Depth of installed product:22,8 mm
Height of installed product:45 mm
Width of installed product:45 mm
Dimensions (LLxwwxhh):45x45x37
Fixing type:Clipped
Mounting type:various
Connection cross-sect. rigid cable:1,5 / 2,5mm²
type of connection:quick connect
Phase pickup:L1
On/Off switch:no
Insulated:yes
Transparent product label holder:no
Approvals:NFC 61314
Protection index IP:IP2X
IK protection code against mecanical impacts:07
halogen free:yes
Range:systo
Version:F
  • WS100E
    WS100E Systo Socket 2P+T 16A screwless Orange
    WS100E
  • WS100E
    QUICKCONNECT
  • WS100E Systo Socket 2P+T 16A screwless Orange
  • QUICKCONNECT
All data is subject to errors and technical modifications.