Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

47086089

47086089 SKO STD M FI-SZ-SCH Q1 P-W

47086089
47086089 SKO STD M FI-SZ-SCH Q1 P-W
ERHOEHTER-BERUEHRUNGSSCHUTZ__DIFF-SYMBOL
STECKDOSE-SCHUKO-MIT-FI-SCHUTZSCHALTER-UND-ERHOEHTEM-BERUEHRUNGSSCHUTZ__WIRING-SYMBOL

SKO STD M FI-SZ-SCH Q1 P-W

Art No.:47086089
prt.
EAN No.:

4011334312864

Pack qty.:1 prt.
Technical Characteristics
Design:according to DIN 49440
  • type A for alternating currents and pulsating direct currents
Nominal voltage:250 V
Rated current:16 A
Rated voltage:250 V AC
Measurement error current:30 mA
Surge current resistance:250 A (8/20) µs
Short-circuit resistance (with back-up fuse 20 AgL):3 kA
Trigger time:≤ 30 ms
  • Central cover plate
RAL colour:RAL 9010 - Pure white
Colour of design line:polar white
Colour:white  
Material:thermoplastic
Surface appearance:velvety
Insertion depth:31,9 mm
  • with spreader claws
Connection terminals:according to IEC 60884-1
Connection terminals:according to VDE 0620-1
  • with plug-in terminals
Tested:conform VDE 0664 (EN 61008)
Protection index IP:IP20
IK protection code against mecanical impacts:02
Enhanced contact protection (child protection):according to IEC 60884-1
Enhanced contact protection (child protection):according to VDE 0620-1
  • Enhanced contact protection
Main design line:Berker Q.1/Q.3/Q.7/Q.9
Secondary design line(s):Berker Q.1, Berker Q.3
  • 47086089
    47086089 SKO STD M FI-SZ-SCH Q1 P-W
    47086089
  • 47086089
    ERHOEHTER-BERUEHRUNGSSCHUTZ__DIFF-SYMBOL
  • 47086089
    STECKDOSE-SCHUKO-MIT-FI-SCHUTZSCHALTER-UND-ERHOEHTEM-BERUEHRUNGSSCHUTZ__WIRING-SYMBOL
  • 47086089 SKO STD M FI-SZ-SCH Q1 P-W
  • ERHOEHTER-BERUEHRUNGSSCHUTZ__DIFF-SYMBOL
  • STECKDOSE-SCHUKO-MIT-FI-SCHUTZSCHALTER-UND-ERHOEHTEM-BERUEHRUNGSSCHUTZ__WIRING-SYMBOL
All data is subject to errors and technical modifications.