Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

41527104

41527104 SKO STD M SL U.ÜS+TON K5 E-STAHL LACK

41527104
41527104 SKO STD M SL U.ÜS+TON K5 E-STAHL LACK
BESCHRIFTUNGSFELD-KLEIN__DIFF-SYMBOL
SCHRAUBKLEMMEN__DIFF-SYMBOL


STECKDOSE-SCHUKO-MIT-UEBERSPANNUNGSSCHUTZ__WIRING-SYMBOL

SKO STD M SL U.ÜS+TON K5 E-STAHL LACK

Art No.:41527104
prt.
EAN No.:

4011334275565

Pack qty.:1 prt.
Technical Characteristics
Design:according to DIN 49440
  • with acoustic fault signal
Nominal voltage:250 V
Rated current:16 A
Rated voltage:250 V AC
Overvoltage protection:according to EN 61643 and VDE 0675-6-11
  • Central cover plate
RAL colour:RAL 9022 - Pearl light grey
Colour of design line:stainless steel
Colour:stainless steel optics
Material / workmanship:lacquered
Material:Plastic/metal
Surface appearance:matt
Insertion depth:32 mm
  • with spreader claws
Connection terminals:according to IEC 60884-1
Connection terminals:according to VDE 0620-1
  • with screw terminals
  • with indicator LED for On/Error
Protection index IP:IP20
IK protection code against mecanical impacts:07
  • without enhanced contact protection
Main design line:Berker K.5
Secondary design line(s):Berker K.5
  • Labelling field height arranged for P-touch strips 6 mm.
  • 41527104
    41527104 SKO STD M SL U.ÜS+TON K5 E-STAHL LACK
    41527104
  • 41527104
    BESCHRIFTUNGSFELD-KLEIN__DIFF-SYMBOL
  • 41527104
    SCHRAUBKLEMMEN__DIFF-SYMBOL
  • 41527104
    STECKDOSE-SCHUKO-MIT-UEBERSPANNUNGSSCHUTZ__WIRING-SYMBOL
  • 41527104 SKO STD M SL U.ÜS+TON K5 E-STAHL LACK
  • BESCHRIFTUNGSFELD-KLEIN__DIFF-SYMBOL
  • SCHRAUBKLEMMEN__DIFF-SYMBOL
  • STECKDOSE-SCHUKO-MIT-UEBERSPANNUNGSSCHUTZ__WIRING-SYMBOL
All data is subject to errors and technical modifications.