Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

41086089

41086089 SKO STD M ÜS U BSF Q1 P-W

41086089
41086089 SKO STD M ÜS U BSF Q1 P-W
BESCHRIFTUNGSFELD-KLEIN__DIFF-SYMBOL
SCHRAUBKLEMMEN__DIFF-SYMBOL


STECKDOSE-SCHUKO-MIT-UEBERSPANNUNGSSCHUTZ__WIRING-SYMBOL

SKO STD M ÜS U BSF Q1 P-W

Art No.:41086089
prt.
EAN No.:

4011334313489

Pack qty.:1 prt.
Technical Characteristics
Design:according to DIN 49440
  • with acoustic fault signal
Nominal voltage:250 V
Rated current:16 A
Rated voltage:250 V AC
Overvoltage protection:according to EN 61643 and VDE 0675-6-11
  • Central cover plate
RAL colour:RAL 9010 - Pure white
Colour of design line:polar white
Colour:white  
Material:thermoplastic
Surface appearance:velvety
Insertion depth:32 mm
  • with spreader claws
Connection terminals:according to IEC 60884-1
Connection terminals:according to VDE 0620-1
  • with screw terminals
  • with indicator LED for On/Error
Protection index IP:IP20
IK protection code against mecanical impacts:05
  • without enhanced contact protection
Main design line:Berker Q.1/Q.3/Q.7/Q.9
Secondary design line(s):Berker Q.1, Berker Q.3
  • Labelling field height arranged for P-touch strips 6 mm.
  • 41086089
    41086089 SKO STD M ÜS U BSF Q1 P-W
    41086089
  • 41086089
    BESCHRIFTUNGSFELD-KLEIN__DIFF-SYMBOL
  • 41086089
    SCHRAUBKLEMMEN__DIFF-SYMBOL
  • 41086089
    STECKDOSE-SCHUKO-MIT-UEBERSPANNUNGSSCHUTZ__WIRING-SYMBOL
  • 41086089 SKO STD M ÜS U BSF Q1 P-W
  • BESCHRIFTUNGSFELD-KLEIN__DIFF-SYMBOL
  • SCHRAUBKLEMMEN__DIFF-SYMBOL
  • STECKDOSE-SCHUKO-MIT-UEBERSPANNUNGSSCHUTZ__WIRING-SYMBOL
All data is subject to errors and technical modifications.