Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

41086082

41086082 SKO STD M ÜS U BSF Q1 WEIß

41086082
41086082 SKO STD M ÜS U BSF Q1 WEIß
BESCHRIFTUNGSFELD-KLEIN__DIFF-SYMBOL
SCHRAUBKLEMMEN__DIFF-SYMBOL

SKO STD M ÜS U BSF Q1 WEIß

Art No.:41086082
prt.
EAN No.:

4011334313496

Pack qty.:1 prt.
Technical Characteristics
Design:according to DIN 49440
  • with acoustic fault signal
Rated current:16 A
Rated voltage:250 V AC
Overvoltage protection:according to EN 61643 and VDE 0675-6-11
  • Central cover plate
RAL colour:RAL 1013 - Oyster white
Colour:white  
Material:thermoplastic
Surface appearance:glossy
Insertion depth:32 mm
  • with spreader claws
Connection terminals:according to IEC 60884-1
Connection terminals:according to VDE 0620-1
  • with screw terminals
  • with indicator LED for On/Error
  • without enhanced contact protection
Main design line:Berker Q.1/Q.3/Q.7/Q.9
Secondary design line(s):Berker Q.1, Berker Q.3
  • Labelling field height arranged for P-touch strips 6 mm.
  • 41086082
    41086082 SKO STD M ÜS U BSF Q1 WEIß
    41086082
  • 41086082
    BESCHRIFTUNGSFELD-KLEIN__DIFF-SYMBOL
  • 41086082
    SCHRAUBKLEMMEN__DIFF-SYMBOL
  • 41086082 SKO STD M ÜS U BSF Q1 WEIß
  • BESCHRIFTUNGSFELD-KLEIN__DIFF-SYMBOL
  • SCHRAUBKLEMMEN__DIFF-SYMBOL
All data is subject to errors and technical modifications.