Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

41081962

41081962 S.1/B.1/B.3 ÜBERSPANNUNGSSCHUTZ- SCHUK..

41081962
41081962 S.1/B.1/B.3 ÜBERSPANNUNGSSCHUTZ- SCHUK..
BESCHRIFTUNGSFELD-KLEIN__DIFF-SYMBOL
SCHRAUBKLEMMEN__DIFF-SYMBOL


STECKDOSE-SCHUKO-MIT-UEBERSPANNUNGSSCHUTZ__WIRING-SYMBOL

S.1/B.1/B.3 ÜBERSPANNUNGSSCHUTZ- SCHUK..

Art No.:41081962
prt.
EAN No.:

4011334232568

Pack qty.:1 prt.
Technical Characteristics
Design:according to DIN 49440
  • with acoustic fault signal
Nominal voltage:250 V
Rated current:16 A
Rated voltage:250 V AC
Overvoltage protection:according to EN 61643 and VDE 0675-6-11
  • Central cover plate
RAL colour:RAL 3003 - Ruby red
Design lines special colours:red
Colour:red  
Material:thermoplastic
Surface appearance:matt
Insertion depth:32 mm
  • with spreader claws
Connection terminals:according to IEC 60884-1
Connection terminals:according to VDE 0620-1
  • with screw terminals
  • with indicator LED for On/Error
Protection index IP:IP20
IK protection code against mecanical impacts:05
  • without enhanced contact protection
Main design line:Berker S.1/B.3/B.7
Secondary design line(s):Berker B.7, Berker B.3, Berker S.1
  • Labelling field height arranged for P-touch strips 6 mm.
  • 41081962
    41081962 S.1/B.1/B.3 ÜBERSPANNUNGSSCHUTZ- SCHUK..
    41081962
  • 41081962
    BESCHRIFTUNGSFELD-KLEIN__DIFF-SYMBOL
  • 41081962
    SCHRAUBKLEMMEN__DIFF-SYMBOL
  • 41081962
    STECKDOSE-SCHUKO-MIT-UEBERSPANNUNGSSCHUTZ__WIRING-SYMBOL
  • 41081962 S.1/B.1/B.3 ÜBERSPANNUNGSSCHUTZ- SCHUK..
  • BESCHRIFTUNGSFELD-KLEIN__DIFF-SYMBOL
  • SCHRAUBKLEMMEN__DIFF-SYMBOL
  • STECKDOSE-SCHUKO-MIT-UEBERSPANNUNGSSCHUTZ__WIRING-SYMBOL
All data is subject to errors and technical modifications.