Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

kallysta switches mechanisms and accessories

Socket outlets

WK100 Kallysta Soc 2P+T 230V 16A screwless
WK100
Art No.  Description Pack qty. 
WK100Kallysta Soc 2P+T 230V 16A screwless10 prt.
prt.
WK101Kallysta Soc 2P+T 230V 16A w. screws10 prt.
prt.
WK102Kallysta Soc 2P 230V 16A w. screws10 prt.
prt.
WK105Kallysta Soc 2P+E 230V/detromp screwles10 prt.
prt.
WK106Kallysta Soc 2P+E 230V 16A screws +detro10 prt.
prt.
WK122Kallysta Double socket 2P+T 16A5 prt.
prt.
WK123Kallysta Triple socket 2P+T 16A3 prt.
prt.

Cable outlet

WK155 Kallysta Cable outlet 20A
WK155
Art No.  Description Pack qty. 
WK155Kallysta Cable outlet 20A10 prt.
prt.
WE155Cable outlet10 prt.
prt.

Blanking

WK157 Kallysta Blank function
WK157
Art No.  Description Pack qty. 
WK157Kallysta Blank function5 prt.
prt.

Detrompeur

WS697 Systo-Kallysta Detrompeur for socket
WS697
Art No.  Description Pack qty. 
WS697Systo-Kallysta Detrompeur for socket10 prt.
prt.

Claws

WK696 Systo-Kallysta Claws
WK696
Art No.  Description Pack qty. 
WK696Systo-Kallysta Claws50 prt.
prt.
WK697Systo-Kallysta Long claws50 prt.
prt.

Universal label holder

WK691 Kallysta Label holder
WK691
Art No.  Description Pack qty. 
WK691Kallysta Label holder10 prt.
prt.

Surface mounting boxes

WK681 Kallysta Box 1-gang
WK681
Art No.  Description Pack qty. 
WK681Kallysta Box 1-gang10 prt.
prt.
WK682Kallysta Box 2-gang5 prt.
prt.

Connection kit for central vacuum switch

WUZ670 kallystx Connecting kit for vacuum sock
WUZ670
Art No.  Description Pack qty. 
WUZ670kallystx Connecting kit for vacuum sock1 prt.
prt.

Loud speaker

WUZ671 kallystaCeiling loudspeaker
WUZ671
Art No.  Description Pack qty. 
WUZ671kallystaCeiling loudspeaker2 prt.
prt.
WUZ672kallystaCeiling loudspeaker 2"1 prt.
prt.
All data is subject to errors and technical modifications.