Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

WK735T

WK735T kallysta Vacuum sock with contact Alu

WK735T

kallysta Vacuum sock with contact Alu

Art No.:WK735T
prt.
EAN No.:

3250617073523

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:flush-mounting
RAL colour:RAL 9006 - White aluminium
Colour:titanium
Material:Polycarbonate (PC)
Height of installed product:70 mm
Width of installed product:70 mm
Dimensions of installed product:45
Connection terminal block for external contacts:Yes
Range:kallysta
  • WK735T
    WK735T kallysta Vacuum sock with contact Alu
    WK735T
  • WK735T kallysta Vacuum sock with contact Alu
All data is subject to errors and technical modifications.