Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

WK735D

WK735D kallysta Vacuum sock with contact Cream

WK735D

kallysta Vacuum sock with contact Cream

Art No.:WK735D
prt.
EAN No.:

3250617073530

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:flush-mounting
Colour:dune
Material:Polycarbonate (PC)
Height of installed product:70 mm
Width of installed product:70 mm
Dimensions of installed product:45
Connection terminal block for external contacts:Yes
Range:kallysta
  • WK735D
    WK735D kallysta Vacuum sock with contact Cream
    WK735D
  • WK735D kallysta Vacuum sock with contact Cream
All data is subject to errors and technical modifications.