Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

WK735C

WK735C kallysta Vacuum sock with contact Black

WK735C

kallysta Vacuum sock with contact Black

Art No.:WK735C
prt.
EAN No.:

3250617073516

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:flush-mounting
Colour:carbone
Material:Polycarbonate (PC)
Height of installed product:70 mm
Width of installed product:70 mm
Dimensions of installed product:45
Connection terminal block for external contacts:Yes
Range:kallysta
  • WK735C
    WK735C kallysta Vacuum sock with contact Black
    WK735C
  • WK735C kallysta Vacuum sock with contact Black
All data is subject to errors and technical modifications.