Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

WK735B

WK735B kallysta Vacuum sock with contact White

WK735B

kallysta Vacuum sock with contact White

Art No.:WK735B
prt.
EAN No.:

3250617073509

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:flush-mounting
RAL colour:RAL 9010 - Pure white
Colour:white
Material:Polycarbonate (PC)
Height of installed product:70 mm
Width of installed product:70 mm
Dimensions of installed product:45
Connection terminal block for external contacts:Yes
Range:kallysta
  • WK735B
    WK735B kallysta Vacuum sock with contact White
    WK735B
  • WK735B kallysta Vacuum sock with contact White
All data is subject to errors and technical modifications.