Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

WK734D

WK734D kallysta Vacuum sock no contact Cream

WK734D

kallysta Vacuum sock no contact Cream

Art No.:WK734D
prt.
EAN No.:

3250617073431

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:flush-mounting
Colour:dune
Material:Polycarbonate (PC)
Height of installed product:70 mm
Width of installed product:70 mm
Dimensions of installed product:45
Connection terminal block for external contacts:No
IK protection code against mecanical impacts:07
Range:kallysta
  • WK734D
    WK734D kallysta Vacuum sock no contact Cream
    WK734D
  • WK734D kallysta Vacuum sock no contact Cream
All data is subject to errors and technical modifications.