Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

WK734C

WK734C kallysta Vacuum sock no contact Black

WK734C

kallysta Vacuum sock no contact Black

Art No.:WK734C
prt.
EAN No.:

3250617073417

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:flush-mounting
Colour:carbone
Material:Polycarbonate (PC)
Height of installed product:70 mm
Width of installed product:70 mm
Dimensions of installed product:45
Connection terminal block for external contacts:No
IK protection code against mecanical impacts:07
Range:kallysta
  • WK734C
    WK734C kallysta Vacuum sock no contact Black
    WK734C
  • WK734C kallysta Vacuum sock no contact Black
All data is subject to errors and technical modifications.