Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

WK734B

WK734B kallysta Vacuum sock no contact White

WK734B

kallysta Vacuum sock no contact White

Art No.:WK734B
prt.
EAN No.:

3250617073400

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:flush-mounting
RAL colour:RAL 9010 - Pure white
Colour:white
Material:Polycarbonate (PC)
Height of installed product:70 mm
Width of installed product:70 mm
Dimensions of installed product:45
Connection terminal block for external contacts:No
IK protection code against mecanical impacts:07
Range:kallysta
  • WK734B
    WK734B kallysta Vacuum sock no contact White
    WK734B
  • WK734B kallysta Vacuum sock no contact White
All data is subject to errors and technical modifications.