Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

WK353

WK353 kallysta radio + 2 ceiling speakers

WK353

kallysta radio + 2 ceiling speakers

Art No.:WK353
prt.
EAN No.:

3250617063531

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:flush-mounting
Alarm function:yes
Loudness control:yes
Frequency:50/60 Hz
Frequency range audio:170 Hz … 20 kHz
Frequency band:87,5/108 MHz
Impedance:8 Ω
Supply voltage:230 V
Height of installed product:70 mm
Width of installed product:70 mm
Fixing type:With screws
type of connection:with screw
Range:kallysta
  • WK353
    WK353 kallysta radio + 2 ceiling speakers
    WK353
  • WK353 kallysta radio + 2 ceiling speakers
All data is subject to errors and technical modifications.