Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

WK351

No picture available

kallysta Flush mounted speaker

Art No.:WK351
prt.
EAN No.:

3250617063517

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Screwed
Frequency range audio:170 Hz … 20 kHz
Frequency band:170/20000 Hz
Impedance:8 Ω
Number of modules for WA:2
Material:Polycarbonate (PC)
Height of installed product:70 mm
Width of installed product:70 mm
Dimensions of installed product:42.5
Fixing type:With screws
Protection index IP:IP21
IK protection code against mecanical impacts:03
Range:kallysta
  • WK351
    No picture available
All data is subject to errors and technical modifications.