WK350
All data is subject to errors and technical modifications.
Art No.: | WK350 |
EAN No.: | 3250617063500 |
Pack qty.: | 1 prt. |
Fixing mode: | flush-mounting |
Alarm function: | yes |
With Radio Data System function: | yes |
Loudness control: | yes |
Frequency: | 50/60 Hz |
Frequency band: | 87,5/108 MHz |
Impedance: | 4 Ω |
Number of modules for WA: | 2 |
Supply voltage: | 230 V |
Material: | Polycarbonate (PC) |
Height of installed product: | 70 mm |
Width of installed product: | 70 mm |
Fixing type: | With screws |
type of connection: | with screw |
IK protection code against mecanical impacts: | 03 |
Range: | kallysta |