Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

WK290

WK290 Kallysta 1 Speaker

WK290

Kallysta 1 Speaker

Art No.:WK290
prt.
EAN No.:

3250617062909

Pack qty.:10 prt.
Technical Characteristics
Type:RJ
Fixing mode:flush-mounting
Number of modules for WA:2
Number of module locations:2
RAL colour:RAL 7047 - Telegrey 4
Colour:grey (shades)
Material:Polycarbonate (PC)
Material:polycarbonate
Surface appearance:satin finish
Type of surface treatment:untreated
Height of installed product:70 mm
Width of installed product:73 mm
Fixing type:With screws
Mounting type:flush-mounted
Transparent product label holder:no
Marking:no
Protection index IP:IP20
IK protection code against mecanical impacts:07
halogen free:no
Range:kallysta
  • WK290
    WK290 Kallysta 1 Speaker
    WK290
  • WK290 Kallysta 1 Speaker
All data is subject to errors and technical modifications.