Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

WK279

WK279 kallysta S-Video + RCA audio

WK279

kallysta S-Video + RCA audio

Art No.:WK279
prt.
EAN No.:

3250617062794

Pack qty.:1 prt.
Technical Characteristics
Number of outputs:2
Type:S-Video+audio
Fixing mode:flush-mounting
Number of modules for WA:2
Number of module locations:2
RAL colour:RAL 7047 - Telegrey 4
Colour:grey (shades)
Material:Polycarbonate (PC)
Material:polycarbonate
Surface appearance:matt
Type of surface treatment:untreated
Depth of installed product:39 mm
Height of installed product:70 mm
Width of installed product:73 mm
Dimensions (LLxwwxhh):45x45x39
Fixing type:With screws
Mounting type:flush-mounted
Transparent product label holder:no
Marking:no
Protection index IP:IP20
halogen free:no
Range:kallysta
  • WK279
    WK279 kallysta S-Video + RCA audio
    WK279
  • WK279 kallysta S-Video + RCA audio
All data is subject to errors and technical modifications.