WK276
All data is subject to errors and technical modifications.
Art No.: | WK276 |
EAN No.: | 3250617062763 |
Pack qty.: | 1 prt. |
Number of outputs: | 1 |
Type: | SUB-D VGA |
Fixing mode: | flush-mounting |
Number of modules for WA: | 2 |
Number of module locations: | 2 |
RAL colour: | RAL 7047 - Telegrey 4 |
Colour: | grey (shades) |
Material: | Polycarbonate (PC) |
Material: | polycarbonate |
Surface appearance: | matt |
Type of surface treatment: | untreated |
Depth of installed product: | 37 mm |
Height of installed product: | 70 mm |
Width of installed product: | 73 mm |
Dimensions (LLxwwxhh): | 45x45x37 |
Fixing type: | With screws |
Mounting type: | flush-mounted |
Transparent product label holder: | no |
Marking: | no |
Protection index IP: | IP20 |
halogen free: | no |
Range: | kallysta |