Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

WK261

WK261 kallysta 3 RCA (White + red + Yellow)

WK261

kallysta 3 RCA (White + red + Yellow)

Art No.:WK261
prt.
EAN No.:

3250617062619

Pack qty.:1 prt.
Technical Characteristics
Number of outputs:3
Type:AudioVideo
Fixing mode:flush-mounting
Number of modules for WA:2
Number of module locations:2
RAL colour:RAL 9010
Colour:grey (shades)
Material:Polycarbonate (PC)
Material:polycarbonate
Surface appearance:matt
Type of surface treatment:untreated
Depth of installed product:40 mm
Height of installed product:70 mm
Width of installed product:73 mm
Dimensions (LLxwwxhh):45x45x40
Fixing type:With screws
Mounting type:flush-mounted
Transparent product label holder:no
Marking:no
Protection index IP:IP20
halogen free:no
Range:kallysta
  • WK261
    WK261 kallysta 3 RCA (White + red + Yellow)
    WK261
  • WK261 kallysta 3 RCA (White + red + Yellow)
All data is subject to errors and technical modifications.