WK259
All data is subject to errors and technical modifications.
Art No.: | WK259 |
EAN No.: | 3250617062596 |
Pack qty.: | 10 prt. |
Number of outputs: | 1 |
Type: | F |
Bandwidth: | 4 - 862 MHz |
Material: | Polycarbonate (PC) |
IK protection code against mecanical impacts: | 03 |
Range: | kallysta |