Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

WK257

No picture available

Kallysta TV+FM+SAT direct 2cable

Art No.:WK257
prt.
EAN No.:

3250617062572

Pack qty.:1 prt.
Technical Characteristics
Type:TV+FM+SAT
Bandwidth:4 - 2400 MHz
Number of modules for WA:2
Height of installed product:75 mm
Width of installed product:73 mm
Mounting type:flush-mounted
IK protection code against mecanical impacts:06
Range:kallysta
  • WK257
    No picture available
All data is subject to errors and technical modifications.