Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

WK256

WK256 Kallysta TV+FM+SAT direct 1cable

WK256

Kallysta TV+FM+SAT direct 1cable

Art No.:WK256
prt.
EAN No.:

3250617062565

Pack qty.:1 prt.
Technical Characteristics
Number of outputs:3
Type:TV+FM+SAT
Fixing mode:Screwed
Bandwidth:4 - 2400 MHz
Number of modules for WA:2
Material:Polycarbonate (PC)
Height of installed product:75 mm
Width of installed product:73 mm
Mounting type:flush-mounted
IK protection code against mecanical impacts:06
Range:kallysta
  • WK256
    WK256 Kallysta TV+FM+SAT direct 1cable
    WK256
  • WK256 Kallysta TV+FM+SAT direct 1cable
All data is subject to errors and technical modifications.